IESNA:LM-63-2002
[TEST]P950015
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB4C-830-U-T4W-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](4) 80 CRI, 3000K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]20774
TILT=NONE
104 -1 1 37 22 1 1 1 1 0
1 1 200.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
2275.8 2485.7 2714 2956.5 3166.3 3342.1 3475.4 3553.4 3566.2 3527.9
3488.2 3485.4 3509.5 3561.9 3685.3 3993 4757.3 5904.4 6926.8 7712.3
8316.4 8886.4 9401.1 9884.6 10209.4 9741.4 7885.3 5515.9 3814.3 2565.1
1081.9 343.1 163.1 70.9 22.7 0 0
2275.8 2489.9 2731 2965 3176.2 3352.1 3493.9 3571.9 3583.2 3549.2
3505.2 3503.8 3522.2 3576.1 3702.3 3943.4 4601.3 5720.1 6860.1 7674
8302.2 8934.6 9418.1 9891.7 10242 9939.9 8221.4 5870.4 3997.2 2660.1
1151.4 372.9 190 83.7 29.8 0 0
2275.8 2487.1 2721.1 2946.5 3147.9 3315.2 3444.2 3525.1 3533.6 3503.8
3471.2 3465.5 3485.4 3539.2 3659.8 3885.2 4419.8 5428 6562.3 7444.3
8096.6 8782.9 9433.7 10030.7 10535.5 10680.1 9523.1 7410.3 4999.7 3247.1
1503 592.7 333.2 184.3 85.1 28.4 0
2275.8 2470.1 2687 2902.6 3084.1 3238.6 3362 3425.8 3447.1 3434.3
3410.2 3407.4 3424.4 3449.9 3520.8 3664 3907.9 4469.4 5428 6528.3
7506.7 8415.6 9343 10216.4 11051.6 11703.9 12144.9 12180.3 11417.5 9058
5090.5 1822.1 731.7 391.4 180.1 41.1 0
2275.8 2441.7 2633.2 2830.3 3001.8 3147.9 3264.2 3342.1 3377.6 3386.1
3384.7 3393.2 3417.3 3440 3485.4 3588.9 3770.4 4044 4555.9 5420.9
6551 7757.7 8971.5 10234.9 11277.1 12261.2 13226.8 14305.9 15146.7 14528.5
11494 6331.2 2491.4 1114.5 470.8 48.2 0
2275.8 2426.1 2594.9 2765 2921 3064.2 3180.5 3271.2 3320.9 3356.3
3381.8 3423 3485.4 3535 3581.8 3655.5 3812.9 4065.3 4451 4923.2
5619.4 6531.2 7569.1 8683.6 9833.6 11108.3 12532 14203.8 16506.5 17874.9
16353.4 12292.3 6685.7 2385 592.7 34 0
2275.8 2417.6 2583.5 2755.1 2906.8 3050 3173.4 3262.7 3316.6 3350.7
3386.1 3427.2 3486.8 3539.2 3594.5 3676.8 3829.9 4078.1 4466.6 4967.1
5635 6528.3 7542.2 8634 9806.7 11095.6 12550.4 14310.1 16503.7 17792.6
16130.8 12057 6653.1 2433.2 585.6 38.3 0
2275.8 2389.3 2525.4 2674.3 2817.5 2956.5 3081.2 3186.2 3261.3 3319.5
3380.4 3454.2 3535 3603.1 3669.7 3764.7 3917.8 4154.6 4506.3 4985.6
5595.3 6341.1 7235.9 8266.7 9432.3 10743.9 12176.1 13723.1 15623.2 17075.2
15090 9423.8 4275.2 1454.8 346 29.8 0
2275.8 2370.8 2472.9 2590.6 2718.2 2847.3 2974.9 3086.9 3189 3278.3
3371.9 3461.3 3546.3 3621.5 3706.6 3829.9 4007.2 4280.8 4692.1 5253.6
5996.6 6882.8 7910.8 9033.9 10176.7 11379.2 12614.2 13925.8 15230.4 15669.9
13923 9331.6 4014.3 1203.9 484.9 134.7 0
2275.8 2338.2 2412 2497 2603.4 2719.7 2833.1 2950.8 3058.6 3167.7
3278.3 3379 3464.1 3554.8 3651.3 3766.1 3944.8 4231.2 4673.6 5318.8
6158.2 7126.7 8163.2 9213.9 10260.4 11311.1 12393 13429.6 13901.7 13001.3
10237.7 5135.9 1386.8 526.1 286.4 79.4 0
2275.8 2304.2 2341.1 2400.6 2480 2566.5 2670 2770.7 2879.9 2982
3101.1 3215.9 3329.4 3448.5 3571.9 3719.3 3922.1 4236.9 4710.5 5418
6346.8 7448.6 8512.1 9428.1 10220.7 10970.8 11580.5 11725.2 10987.8 8977.1
5601 2047.5 411.2 126.2 44 15.6 0
2275.8 2287.2 2302.8 2348.2 2413.4 2485.7 2572.2 2661.5 2757.9 2861.5
2972.1 3085.5 3210.3 3337.9 3479.7 3649.8 3872.5 4200 4659.4 5289
6132.7 7111.1 8008.7 8567.4 8824 8870.8 8680.8 8079.6 6977.8 5350
3149.3 1072 243.9 69.5 19.9 8.5 0
2275.8 2264.5 2265.9 2290 2334 2387.9 2453.1 2522.6 2592 2657.3
2729.6 2796.2 2874.2 2949.4 3031.6 3130.9 3276.9 3506.6 3869.6 4398.5
5077.7 5766.9 6241.9 6308.5 5928.5 5222.4 4212.8 2957.9 1686 771.4
330.4 124.8 46.8 18.4 8.5 1.4 0
2275.8 2224.8 2195 2178 2163.8 2138.3 2094.3 2024.9 1932.7 1823.5
1698.7 1566.9 1435 1317.3 1226.5 1159.9 1111.7 1093.3 1188.3 1408
1651.9 1851.9 1840.5 1517.2 1063.5 709 490.6 341.7 228.3 141.8
89.3 56.7 28.4 11.3 2.8 0 0
2275.8 2187.9 2119.9 2034.8 1912.8 1761.1 1582.5 1382.5 1169.8 961.4
809.7 730.3 713.2 720.3 744.4 765.7 782.7 784.1 765.7 727.4
684.9 642.3 597 547.3 482.1 401.3 313.4 225.5 168.7 123.4
79.4 46.8 18.4 7.1 2.8 0 0
2275.8 2155.3 2033.4 1870.3 1646.3 1401 1144.3 917.4 787 743
720.3 700.5 684.9 669.3 660.8 655.1 648 632.4 598.4 548.8
499.1 449.5 401.3 346 290.7 242.5 207 175.8 139 95
48.2 24.1 11.3 4.3 0 0 0
2275.8 2122.7 1951.1 1690.2 1401 1107.4 876.3 788.4 762.9 741.6
720.3 699.1 677.8 656.5 625.3 589.9 548.8 500.5 448.1 397
348.8 306.3 272.2 245.3 219.8 195.7 170.2 134.7 92.2 62.4
41.1 22.7 9.9 4.3 0 0 0
2275.8 2102.8 1868.9 1564 1220.9 931.6 813.9 789.8 767.1 743
723.2 699.1 673.5 642.3 602.6 553 499.1 443.8 385.7 329
282.2 252.4 231.1 211.3 190 168.7 144.6 114.9 90.7 72.3
52.5 34 11.3 1.4 0 0 0
2275.8 2074.5 1789.5 1427.9 1073.4 863.5 816.7 794.1 771.4 747.3
726 703.3 676.4 639.5 589.9 537.4 473.6 409.8 340.3 290.7
258.1 238.2 222.6 205.6 187.2 164.5 136.1 112 93.6 73.7
53.9 34 9.9 0 0 0 0
2275.8 2071.6 1764 1375.4 1016.7 855 825.3 801.2 777 754.4
731.7 706.1 679.2 639.5 591.3 527.5 455.2 382.9 323.3 277.9
249.6 231.1 214.1 195.7 174.4 147.5 117.7 97.8 79.4 61
41.1 22.7 5.7 0 0 0 0
2275.8 2071.6 1745.5 1347.1 992.6 855 830.9 806.8 779.9 754.4
731.7 707.6 680.6 645.2 599.8 537.4 460.8 384.3 319 270.8
242.5 225.5 208.4 188.6 164.5 130.5 100.7 83.7 68.1 51
32.6 12.8 1.4 0 0 0 0
2275.8 2078.7 1754 1351.3 992.6 855 830.9 806.8 781.3 757.2
733.1 709 683.5 649.4 604.1 534.6 458 378.6 313.4 266.6
241.1 224 205.6 187.2 161.6 121.9 95 79.4 62.4 45.4
28.4 9.9 0 0 0 0 0
